??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BPI 6M3030-5K-B0-SM48T
HELP_VARIABLE
Company
Balluff
Description
Passive Interfaces
Bill of material
BALLUFF BPI 6M3030-5K-B0-SM48T
VERF
Availability
Available
BC
Order code
BPI00HF
TC
Artikelbezeichnung
BPI 6M3030-5K-B0-SM48T
PX
Product view
52839_01
ICON
ADS
Number of plug-in positions
6
W
Gewicht
0.123 kg
TRAFFIC
Customs number
85176990
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Connection slots = 6x M8x1-Female, 3-pin, Connection (COM 1) = M12x1-Male, 8-pin, Operating voltage Ub = 10...30 VDC/10...30 VAC, Output current max. = 2 A, Total current max. = 2.0 A, Ambient temperature = -25...80 °C, IP rating = IP67
CAE
AAO057
AAU731
AAU732
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.